Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N2819A 800 MHz 10:1 Differential Probe with AutoProbe

Sold By:

Starting From CA$ 4,374

Typical Configuration  

Typical Configuration

N2819A Differential probe -800 MHz with AutoProbe

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Wide dynamic range for various applications: ±15V differential, ±30V common mode
  • High input resistance and low input capacitance for low probe loading: 200 kΩ//1pF between inputs
  • Direct connection to AutoProbe interface (no power supply required)
  • Ideal for high-speed power measurements, digital differential buses and vehicle serial buses (CAN, LIN, FlexRay)
     

Description

The N2793A differential probe provides superior high-speed differential signal measurements required for today’s high-speed power measurements, vehicle bus measurements and high-speed digital system designs. The N2793A differential probes offer 10:1 attenuation setting, allowing them to be used for a broad range of applications. The probe comes with a variety of probe tip accessories for use with large and small components in tight places. The probe also comes with a DC blocking capacitor to block out unwanted DC components of the input signal.

The differential probes have an input resistance of 200 kΩ and low input capacitance of 1 pF to minimize circuit loading. The N2819A probe is compatible with select InfiniiVision and Infiniium oscilloscope with 50 Ω AutoProbe interface input. The probe is powered directly by the InfiniiVision and Infiniium AutoProbe interface. For use with non-AutoProbe input oscilloscope, use the N2793A.