Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N2818A 200 MHz 10:1 Differential Probe with AutoProbe

Sold By:

Starting From US$ 2,214

Typical Configuration  

Typical Configuration

N2818A Differential probe -200 MHz with AutoProbe

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

N7013A
Extreme Temperature Probing Kit for Differential Active Probes 

Extreme Temperature Probing Kit for Differential Active Probes

N7013A

Price: US$ 210

  • Differential probing cable set
  • Compatible with Keysight’s high- and medium-voltage differential active probes
  • For use -40 to +85 degree Celsius
US$ 210
N7014A
Banana-to-socketed Tip Adapter 

Banana-to-socketed Tip Adapter

N7014A

Price: US$ 43

  • Two banana-to-socketed tip adapters
  • Rated to operate at -40 to +85 degrees Celsius
  • Compatible with the N2790A, N2791A, N2792A, and N2818A differential active probes
     
US$ 43

Prices are subject to change without notice.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years US$ 475
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years US$ 895
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years US$ 127

Prices are subject to change without notice.

Related Products & Solutions

  • Agilent 1141A Differential Oscilloscope Probe N2819A 800 MHz 10:1 Differential Probe with AutoProbe 

    N2819A 800 MHz 10:1 Differential Probe with AutoProbe

    • Wide dynamic range for various applications: ±15V differential, ±30V common mode
    • High input resistance and low input capacitance for low probe loading: 200 kΩ//1pF between inputs
    • Direct connect to AutoProbe interface (no power supply required)
       

  • N2750A InfiniiMode 1.5 GHz Active Differential Probe N2750A InfiniiMode 1.5 GHz Active Differential Probe 

    N2750A InfiniiMode 1.5 GHz Active Differential Probe

    • 1.5 GHz
    • InfiniiMode – differential, single-ended, common mode measurement with a single probe
    • Quick action scope control

  • Agilent N2792A Differential Probe Image N2792A 200 MHz 10:1 Differential Probe 

    N2792A 200 MHz 10:1 Differential Probe

    The N2792A 200 MHz differential probe provides superior high-speed differential signal measurements required for today’s high-speed power measurements.