Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4438C-003 Enables ESG Digital Output Connectivity with N5102A

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Activates the digital bus and enables connectivity to N5102A
  • Verify and debug ASIC/DSP coding algorithms
  • Determine D/A converters performance
  • Drive the transmitter RF chain with a baseband test stimulus

Description

Access the ESG Digital Signals for Baseband Test

The E4438C ESG provides calibrated digital I/Q and digital IF test signals when combined with the N5102A Baseband Studio digital signal interface module. Option 003 activates the ESG's digital bus and enables connectivity to the N5102A.

Flexible Data Formats, Clocking, and Physical Interface

The N5102A Baseband Studio digital signal interface module exhibits the utmost in flexibility when interfacing to your device under test. Easily set up 4 to 16-bit digital I/Q, serial, or parallel data streams, and digital IF signals. Clocking features include automatic resampling and adjustable clock phase and skew. Physical interfacing is simplified with selectable TTL, CMOS, and LVDS logic types, and SCSI, Mictor, and Samtec interchangeable break-out boards.

Typical Applications

Digital output connectivity with the N5102A digital signal interface module is recommended for testing transceivers and components with a digital test stimulus. Typical applications include verifying and debugging ASIC and DSP coding algorithms, determining the performance characteristics of D/A converters, and driving the transmitter RF chain with a baseband test stimulus.

This option can be added as a product upgrade.