Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

U1173B Compatible with our handheld DMMs for unlimited data logging to PC

Sold By:

Configuration typique  

Configuration typique

U1173B IR-USB cable, all U1200 series handheld multimeter VOLT: DC 3.3V - 5V

Configure

Prices for: Belgique (Français)

* Prices are subject to change without notice. For pricing or a quote you can also call 0800 58580.

1-8 of 8

Sort:
Handheld Tools - Brochure
Handheld Tools Brochure with U1240C and U1280 Series handheld digital multimeters.

Brochure 2020-08-09

PDF PDF 7.70 MB
U1177A IR-to-Bluetooth Adapter Operating Instructions
This operating instruction describes how to operate U1177A with Keysight handheld digital multimeters to enable Wireless Remote Connectivity solution.

Operation Manual 2019-11-15

Remote Link Solution - Brochure
This brochure explains what is the advantage of having the Keysight wireless remote connectivity solution and the hardware and apps involved.

Brochure 2014-12-08

PDF PDF 4.48 MB
U1177A IR-to-Bluetooth Adapter Configuration Guide
This guide is to help you to configure your U1177A remotely a Bluetooth connection.

Configuration Guide 2014-08-01

PDF PDF 594 KB
Turn Your Keysight Handheld Meter into a Data Logger - Case Study
Case study on how to turn Keysight Handheld Meter with U1177A IR-to-Bluetooth® adapter with an Android Phone or tablet PC into a Data Logger keywords: U1177A Bluetooth Adapter, Keysight Wireless Remote Connectivity Solution, bluetooth adapter, Handheld DMM, data logger

Case Study 2013-03-11

PDF PDF 898 KB
Simplifying the Troubleshooting of Intercity Trains While Enhancing Worker Safety - Case Study
The Keysight Wireless Remote Connectivity Solution simplifies data logging tasks. With the free data-logging application from Keysight, the engineer can view live readings, and switch from point-to-point, or view data from up to three points simultaneously.

Case Study 2012-09-13

PDF PDF 232 KB
Troubleshooting Load Cell Application with Keysight Wireless Remote Connectivity Solution - Applicati
Case study on how to use Keysight U1177A IR-to-Bluetooth® adapter with an Android phone or tablet pc to troubleshooting load cell application.

Application Note 2012-03-29

Identifying an Electrical Circuit Using Keysight Wireless Remote Connectivity Solution
Case study on how to use Keysight U1177A IR-to-Bluetooth® adapter with an Android Phone or tablet PC to identify electrical circuit.

Application Note 2012-02-27