Control your handheld digital multimeter (DMM) from your PC with USB connectivity

HIGHLIGHTS

The Keysight U1173B IR-to-USB PC connectivity cable is compatible with the U1210, U1230, U1240, U1250, U1270 and U1280 series handheld digital multimeters.
 
  • Maximum baud rate: 19,200 bits per second
  • For remote control and data logging to PC
  • Operating temperature: 0 - 50 °C
  • Supports Windows 10

For the U1240 series, an additional U1179A IR connectivity bracket is required.

Extend the Capabilities of Your Product

Want help or have questions?