Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1173B Compatible with our handheld DMMs for unlimited data logging to PC

Sold By:

Configure

Prices for: Hong Kong

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Maximum baud rate: 19,200 bits per second
  • For remote control and data logging to PC
  • Operating temperature: 0 - 50°C
  • NEW: Support Windows 10
     

Description

The Keysight U1173B IR - USB PC connectivity cable is compatible with the U1210, U1230, U1240, U1250 and U1270 series handheld digital multimeters.

For U1240 series, an additional U1179A IR connectivity bracket is required.