Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U1173B Compatible with our handheld DMMs for unlimited data logging to PC

Sold By:

Typical Configuration  

Typical Configuration

U1173B IR-USB cable, all U1200 series handheld multimeter VOLT: DC 3.3V - 5V

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

  • Maximum baud rate: 19,200 bits per second
  • For remote control and data logging to PC
  • Operating temperature: 0 - 50°C
  • NEW: Support Windows 10
     

Description

The Keysight U1173B IR - USB PC connectivity cable is compatible with the U1210, U1230, U1240, U1250, U1270 and U1280 series handheld digital multimeters.

For U1240 series, an additional U1179A IR connectivity bracket is required.

Keysight offer variety of accessories for digital multimeters, learn more about Keysight new digital multimeter accessories