The N7907A rack mount kit can be used for all Advanced Power System N6900A and N7900A power supplies, regardless if they are 1 kW or 2 kW form factors. It can also be used for mounting the N7909A power dissipater unit.

HIGHLIGHTS

The N7907A rack mount kit can be used for all Advanced Power System (APS) N6900A and N7900A Series power supplies, regardless if they are 1 kW or 2 kW form factors. It can also be used for mounting the N7909A power dissipater unit. The N7907A is intended for use in a 19-inch EIA rack cabinet.

Extend the Capabilities of Your Product

Want help or have questions?