Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 259

Typical Configuration  

Typical Configuration

N7907A Advanced Power System - Rack Mount Kit

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The N7907A rack mount kit can be used for all Advanced Power System (APS) N6900A and N7900A Series power supplies, regardless if they are 1 kW or 2 kW form factors. It can also be used for mounting the N7909A power dissipater unit. The N7907A is intended for use in a 19-inch EIA rack cabinet.