Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 3,163

Typical Configuration  

Typical Configuration

N7908A Advanced Power System - Black Box Recorder

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

N7907A
Advanced Power System – Rack Mount Kit 

Advanced Power System – Rack Mount Kit

N7907A

Price: US$ 259

  • The N7907A rack mount kit can be used for all Advanced Power System N6900A and N7900A power supplies, regardless if they are 1 kW or 2 kW form factors. It can also be used for mounting the N7909A power dissipater unit.
US$ 259
N7909A
Advanced Power System – Power Dissipater Unit, 1000 W 

Advanced Power System – Power Dissipater Unit, 1000 W

N7909A

Price: US$ 2,742

  • Adding an N7909A power dissipater unit to any Advanced Power System N6900A or N7900A supply extends its ability to sink current from 10% to 100% of its rated current
US$ 2,742

Prices are subject to change without notice.

Related Products & Solutions

  • no image available N6950A Advanced Power System - DC Power Supply, 9 V, 100 A, 1000 W 

    N6950A Advanced Power System - DC Power Supply, 9 V, 100 A, 1000 W

    • Designed for automated test equipment (ATE) applications where high performance is critical

  • no image available N6951A Advanced Power System - DC Power Supply, 20 V, 50 A, 1000 W 

    N6951A Advanced Power System - DC Power Supply, 20 V, 50 A, 1000 W

    • Designed for automated test equipment (ATE) applications where high performance is critical

  • no image available N6952A Advanced Power System - DC Power Supply, 40 V, 25 A, 1000 W 

    N6952A Advanced Power System - DC Power Supply, 40 V, 25 A, 1000 W

    • Designed for automated test equipment (ATE) applications where high performance is critical

  • no image available N6953A Advanced Power System - DC Power Supply, 60 V, 16.7 A, 1000 W 

    N6953A Advanced Power System - DC Power Supply, 60 V, 16.7 A, 1000 W

    • Designed for automated test equipment (ATE) applications where high performance is critical

  • no image available N6954A Advanced Power System - DC Power Supply, 80 V, 12.5 A, 1000 W 

    N6954A Advanced Power System - DC Power Supply, 80 V, 12.5 A, 1000 W

    • Designed for automated test equipment (ATE) applications where high performance is critical

  • no image available N6970A Advanced Power System - DC Power Supply, 9 V, 200 A, 2000 W 

    N6970A Advanced Power System - DC Power Supply, 9 V, 200 A, 2000 W

    • Designed for automated test equipment (ATE) applications where high performance is critical

  • no image available N6971A Advanced Power System - DC Power Supply, 20 V, 100 A, 2000 W 

    N6971A Advanced Power System - DC Power Supply, 20 V, 100 A, 2000 W

    • Designed for automated test equipment (ATE) applications where high performance is critical

  • no image available N6972A Advanced Power System - DC Power Supply, 40 V, 50 A, 2000 W 

    N6972A Advanced Power System - DC Power Supply, 40 V, 50 A, 2000 W

    • Designed for automated test equipment (ATE) applications where high performance is critical

  • no image available N6973A Advanced Power System - DC Power Supply, 60 V, 33 A, 2000 W 

    N6973A Advanced Power System - DC Power Supply, 60 V, 33 A, 2000 W

    • Designed for automated test equipment (ATE) applications where high performance is critical

  • no image available N6974A Advanced Power System - DC Power Supply, 80 V, 25 A, 2000 W 

    N6974A Advanced Power System - DC Power Supply, 80 V, 25 A, 2000 W

    • Designed for automated test equipment (ATE) applications where high performance is critical

  • no image available N6976A Advanced Power System - DC Power Supply, 120 V, 16.7 A, 2000 W 

    N6976A Advanced Power System - DC Power Supply, 120 V, 16.7 A, 2000 W

    Designed for automated test equipment (ATE) applications where high performance is critical.

  • no image available N6977A Advanced Power System - DC Power Supply, 160 V, 12.5 A, 2000 W 

    N6977A Advanced Power System - DC Power Supply, 160 V, 12.5 A, 2000 W

    Designed for automated test equipment (ATE) applications where high performance is critical.

  • no image available N7950A Advanced Power System - Dynamic DC Power Supply, 9 V, 100 A, 1000 W 

    N7950A Advanced Power System - Dynamic DC Power Supply, 9 V, 100 A, 1000 W

    Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.

  • no image available N7951A Advanced Power System - Dynamic DC Power Supply, 20 V, 50 A, 1000 W 

    N7951A Advanced Power System - Dynamic DC Power Supply, 20 V, 50 A, 1000 W

    • Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed

  • no image available N7952A Advanced Power System - Dynamic DC Power Supply, 40 V, 25 A, 1000 W 

    N7952A Advanced Power System - Dynamic DC Power Supply, 40 V, 25 A, 1000 W

    • Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed

  • no image available N7953A Advanced Power System - Dynamic DC Power Supply, 60 V, 16.7 A, 1000 W 

    N7953A Advanced Power System - Dynamic DC Power Supply, 60 V, 16.7 A, 1000 W

    • Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.

  • no image available N7954A Advanced Power System - Dynamic DC Power Supply, 80 V, 12.5 A, 1000 W 

    N7954A Advanced Power System - Dynamic DC Power Supply, 80 V, 12.5 A, 1000 W

    • Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.

  • no image available N7970A Advanced Power System - Dynamic DC Power Supply, 9 V, 200 A, 2000 W 

    N7970A Advanced Power System - Dynamic DC Power Supply, 9 V, 200 A, 2000 W

    • Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.

  • no image available N7971A Advanced Power System - Dynamic DC Power Supply, 20 V, 100 A, 2000 W 

    N7971A Advanced Power System - Dynamic DC Power Supply, 20 V, 100 A, 2000 W

    • Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed

  • no image available N7972A Advanced Power System - Dynamic DC Power Supply, 40 V, 50 A, 2000 W 

    N7972A Advanced Power System - Dynamic DC Power Supply, 40 V, 50 A, 2000 W

    • Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed

  • no image available N7973A Advanced Power System - Dynamic DC Power Supply, 60 V, 33 A, 2000 W 

    N7973A Advanced Power System - Dynamic DC Power Supply, 60 V, 33 A, 2000 W

    • Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed

  • no image available N7974A Advanced Power System - Dynamic DC Power Supply, 80 V, 25 A, 2000 W 

    N7974A Advanced Power System - Dynamic DC Power Supply, 80 V, 25 A, 2000 W

    • Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed

  • no image available N7976A Advanced Power System - Dynamic DC Power Supply, 120 V, 16.7 A, 2000 W 

    N7976A Advanced Power System - Dynamic DC Power Supply, 120 V, 16.7 A, 2000 W

    Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.

  • no image available N7977A Advanced Power System - Dynamic DC Power Supply, 160 V, 12.5 A, 2000 W 

    N7977A Advanced Power System - Dynamic DC Power Supply, 160 V, 12.5 A, 2000 W

    Designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.