Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Y1217A Rack Rail Kit: M9010A, M9018B, and M9019A

Sold By:

Starting From US$ 121

Typical Configuration  

Typical Configuration

Y1217A PXI chassis rack rail kit

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

Related Products & Solutions

  • no image available M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3 

    M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3

    • 18 total slots: 16 PXIe hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
    • Multi-chassis power-sequencing and front panel external trigger inputs/outputs
    • 800 W useable DC power (220-240 V input) and 42 W/slot cooling

  • no image available M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s 

    M9018B PXIe Chassis: 18-slot, 3U, 8 GB/s

    • 18-slot chassis with Gen 2 performance, 16 PXIe Hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
    • 4U chassis with innovative cooling design
    • High data bandwidth (maximum 8 GB/s to system slot and 4 GB/s slot-to-slot)

  • no image available M9010A PXIe Chassis: 10-slot, 3U, 24 GB/s, Gen 3 

    M9010A PXIe Chassis: 10-slot, 3U, 24 GB/s, Gen 3

    • Ultra-high performance Gen 3 PCIe switching with a two-link (x8, x16) system slot and x8 links to the hybrid/timing slots
    • 4U chassis with innovative cooling design
    • High data bandwidth (maximum 24 GB/s system and 8 GB/s slot-to-slot)