Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34153A PT100/RTD 4-Wire Class A Sensor Elements

Sold By:

Starting From US$ 175

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • Digital Multimeters (DMM)  

    Digital Multimeters (DMM)

    Compare Digital Multimeter (DMM), Benchtop and System products from 4 to 8 ½ digits. Modular and handheld DMMs up to 100,000 readings per second

  • no image available 34460A Digital multimeter, 6½ digit, basic Truevolt DMM 

    34460A Digital multimeter, 6½ digit, basic Truevolt DMM

    • Display DMM results in ways you never have before
    • Measure with unquestioned Truevolt confidence
    • Designed by the same team of engineers as the 34401A DMM

  • no image available 3446MEMU Memory Upgrade - Enables 2 Million Readings 

    3446MEMU Memory Upgrade - Enables 2 Million Readings

    3446MEMU Memory upgrade that enables 2 million readings for Truevolt Series 34465A and 34470A DMMs.

  • no image available 3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering 

    3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering

    3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs.

  • no image available 34461A Digital multimeter, 6 ½ digit, 34401A replacement, Truevolt DMM 

    34461A Digital multimeter, 6 ½ digit, 34401A replacement, Truevolt DMM

    • Display DMM results in ways you never have before
    • Measure with unquestioned Truevolt confidence 
    • Industry's only 100% drop-in Keysight 34401A DMM replacement
    • Designed by the same team of engineers as the 34401A DMM

  • no image available 34465A Digital Multimeter, 6½ Digit, 34410A/34411A replacement, Truevolt DMM 

    34465A Digital Multimeter, 6½ Digit, 34410A/34411A replacement, Truevolt DMM

    • 6½ digit resolution with 30 ppm DC accuracy
    • Measurement modes include: continuous, data logging and digitizing
    • Reading rates up to 50,000 per second

  • no image available 34470A Digital Multimeter, 7½ Digit, Truevolt DMM 

    34470A Digital Multimeter, 7½ Digit, Truevolt DMM

    • 7½ digit resolution with 16 ppm DC accuracy
    • Measurement modes include: continuous, data logging and digitizing
    • Reading rates up to 50,000 per second

  • no image available Digital Multimeter Accessories 

    Digital Multimeter Accessories

    Deluxe test lead sets, temperature probes, current shunts, high voltage probes...

  • Agilent 34410A Digital Multimeter Photograph 34410A Digital Multimeter, 6½ Digit [Discontinued] 

    34410A Digital Multimeter, 6½ Digit [Discontinued]

    The Keysight 34410A will be discontinued December 1, 2016 and is replaced by next-generation 34461A Truevolt Series DMM.

  • Agilent 34411A Digital Multimeter 34411A Digital Multimeter, 6½ Digit [Discontinued] 

    34411A Digital Multimeter, 6½ Digit [Discontinued]

    The Keysight 34411A will be discontinued December 1, 2016 and is replaced by next-generation 34465A Truevolt Series DMM.

  • no image available 34152A PT100/RTD 4-Wire Class A Sensor Kit 

    34152A PT100/RTD 4-Wire Class A Sensor Kit

    The PT100/RTD 4-Wire Class A sensor kit consists of a 4-wire PT100 RTD temperature sensor and two black dual banana plugs.