Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34152A PT100/RTD 4-Wire Class A Sensor Kit

Sold By:

Starting From US$ 290

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

This kit contains:

       • PT100 4W Class A RTD Sensor
       • Two standard black dual banana plugs

This product is to be used in applications where the voltages are less than or equal to 30 Vrms, 42.4 Vpk, and 60 DCV.

Specifications: 

  • Temperature range: -73 oC to 260 oC (-100 oF to 500 oF) continuous, 290 oC short-term (when cemented in place)
  • Accuracy: +/- 0.06ohm at 0 oC
  • Response time: Less than 0.9s, less than 2s response time on a hot plate
  • Sensing element: 100ohm at 0 0C (32 oF), temp coefficient of 0.00385 ohm/ohm/oC
     

Description

The PT100/RTD 4-Wire Class A sensor kit consists of a 4-wire PT100 RTD temperature sensor and two black dual banana plugs. The temperature sensor features easy installation, and silicone-based, self-adhesive backing. Backing can be reapplied. The sensor is a stripped 4-wire configuration (color code: black/black/red/red).

This product is to be used in applications where the voltages are less than or equal to 30 Vrms, 42.4 Vpk, and 60 DCV.

The Keysight 34152A is compatible with the 34460A, 34461A, 34465A, 34470A, 34410A, and 34411A.