Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34151A Three Signal Wedge Probe Kit

Sold By:

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • This kit contains:
             • 0.65mm QFP 3-signal wedge probe
             • .025" pin to 2mm DMM Test Lead Adapter (red, 6")
             • .025" pin to 2mm DMM Test Lead Adapter (black, 6")
  • This product is to be used in applications where the voltages are less than or equal to 30 Vrms, 42.4 Vpk, and 60 DCV.

Description

The 3-signal wedge probe allows probing onto to fine pitch (0.65 mm) thin quad flat package (TQFP) and plastic quad flat package (PQFP) components. This item includes one 3-signal wedge probe, and one each of red and black .025” pin to 2mm DMM probe adapters.

This product is to be used in applications where the voltages are less than or equal to 30 Vrms, 42.4 Vpk, and 60 DCV.

The Keysight 34151A is compatible with the 34460A, 34461A, 34401A, 34410A, and 34411A.

For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.