Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4438C-601 Internal Baseband Generator, 8 MSa Memory with Digital Bus Capability

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Performance Characteristics

  • 80 MHz RF modulation bandwidth; variable sample rate up to 100 MSa/s
  • 16-bit, hardware oversampling DACs running at 400 MHz for I and Q symbols
  • Arbitrary (ARB) and Real-Time waveform generation modes

Baseband Features

  • 8 MSa playback memory
  • Continuous data streams with variable symbol rates
  • Flexible arbitrary waveform sequencing

Baseband Generation and Signal Creation

  • Built-in two tone, multitone and single/multicarrier custom modulation (PSK, MSK, QAM, ASK, Custom map) signal creation.
  • Create reference signals: LTE, HSPA+, WiMAX™, WLAN, DVB-H, DAB, MATLAB and more - Signal Creation

Description

Advanced Baseband Signal Generation

Option 601 integrates an advanced dual-mode internal baseband generator with a state-of-the-art vector signal generator to facilitate complex I/Q modulation at RF frequencies. The high performance baseband generator combines arbitrary waveform generation (ARB mode) with sophisticated real-time I/Q symbol generation (Real-Time mode) to provide a complete baseband solution.

ARB mode provides the utmost flexibility for pre-calculated I/Q waveform playback within the baseband generator's deep memory limits. Real-Time mode employs a real-time I/Q symbol builder to generate a broad range of digital modulation formats with continuous data streams for BER measurements, without the memory constraints and lengthy waveform calculations commonly associated with traditional arbitrary waveform generation.

Digital Bus Capability and Deep Waveform Playback Memory

The ESG's new internal baseband generator provides digital bus capability to enable digital I/Q outputs from the ESG when used with the Baseband Studio digital signal interface module. Now, mixed-signal testing, at baseband and RF frequencies, is easily accomplished with a single integrated instrument. The new baseband generator also features 8 megasamples (MSa) waveform playback memory. If you require additional waveform playback memory to accommodate the generation of long test signals, refer to Option 602 internal baseband generator, 64 MSa memory with digital bus capability.

Note: Option 601 Internal baseband generator, 8 MSa with digital bus capability replaces Option 001 internal baseband generator (8 MSa).
 

Typical Applications

The internal baseband generator is recommended for component and receiver test applications requiring calibrated digitally modulated test signals at baseband, IF, and RF frequencies up to 6 GHz. Common applications include proprietary waveform generation, single and multicarrier cellular communications signal generation, LTE and WLAN signal generation, and intermodulation distortion testing.

This option can be added as a product upgrade..