Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U4431A MIPI M-PHY Protocol Analyzer

Sold By:

Starting From US$ 21,202

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

U4431A-412 Increase to 2 lanes US$ 4,040
U4431A-414 Increase to 4 lanes US$ 8,080
U4431A-512 Increase data rate to Gear 2 US$ 15,150
U4431A-514 Increase data rate to Gear 3 US$ 30,300
U4431A-611 Single-direction analysis (Tx or Rx) US$ 0
U4431A-612 Bi-directional analysis (Tx and Rx) US$ 40,400
U4431A-613 UniPro Command Line Packet Generator Plus Bi-Directional Analysis US$ 50,500
U4431A-711 MIPI M-PHY UniPro US$ 10,100
U4431A-712 MIPI M-PHY Universal Flash Storage (UFS) plus UniPro US$ 22,725
U4431A-713 MIPI M-PHY Camera Serial Interface (CSI-3) plus UniPro US$ 22,725
U4431A-714 MIPI M-PHY Super Speed Inter-chip (SSIC) US$ 20,200
U4431A-715 MIPI M-PHY Mobile PCIe (M-PCIe) US$ 20,200
U4431A-M04 Increase Memory depth to 4 GB US$ 4,040
U4431A-M16 Increase Memory depth to 16 GB US$ 10,100
N5426A
ZIF Tip, 12GHz InfiniiMax - Kit of 10 

ZIF Tip, 12GHz InfiniiMax - Kit of 10

N5426A

Price: US$ 402

N5426A 12GHz InfiniiMax ZIF Tip
US$ 402
U4433A
Probe, ZIF Flying Leads, MIPI M-PHY 

Probe, ZIF Flying Leads, MIPI M-PHY

U4433A

Price: US$ 5,300

  • Measure signals with as little as 100mV differential amplitude
  • Connects to target with N5426A (12 GHz BW InfiniiMax II ZIF tips)
  • Application requires one U4433A per direction (Tx and Rx)
     
US$ 5,300

Prices are subject to change without notice.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours. US$ 224
PS-S20 Startup assistance, daily US$ 2,864
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years US$ 1,087
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years US$ 2,174

Prices are subject to change without notice.

Related Products & Solutions

  • N5426A N5426A 12GHz InfiniiMax ZIF Tip 

    N5426A 12GHz InfiniiMax ZIF Tip

    N5426A 12GHz InfiniiMax ZIF Tip

  • no image available U4431U MIPI M-PHY Protocol Analyzer 

    U4431U MIPI M-PHY Protocol Analyzer

    • Upgrade to the U4431A MIPI™ M-PHY Protocol Analyzer
    • Up to Gear 3 HS data rates
    • Up to 16 GB trace depth
    • Up to 4 data lanes

    MIPI is a licensed trademark of MIPI, Inc., in the U.S. and other jurisdictions.
     

  • no image available U4433A Differential Probe, ZIF Flying Leads 

    U4433A Differential Probe, ZIF Flying Leads

    • Measure signals with as little as 100mV differential amplitude
    • Connects to target with N5426A (12 GHz BW InfiniiMax II ZIF tips)
    • Application requires one U4433A per direction (Tx and Rx)
       

  • no image available N4230A SMA Breakout Board for U4432A Probe 

    N4230A SMA Breakout Board for U4432A Probe

    • Allows U4432A SMA harness to have electrical properties of U4433A flying leads for mid-bus probing
    • Supports up to HS G3 MIPI M-PHY signals
    • Includes test points for N5426A ZIF tip oscilloscope adapter (InfiniiMax II probe)

  • no image available U4432A SMA cable, MIPI M-PHY Analyzer Probe 

    U4432A SMA cable, MIPI M-PHY Analyzer Probe

    • Single probe connects both Tx and Rx data paths.
    • Support for 4 differential M-PHY channels
    • Supports up to HS Gear 3 data rates (6 Gbps)
       

  • M9505A AXIe 5 slot Chassis M9505A AXIe 5-Slot Chassis 

    M9505A AXIe 5-Slot Chassis

    M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

  • M9502A AXIe 2 slot chassis M9502A AXIe 2-Slot Chassis 

    M9502A AXIe 2-Slot Chassis

    M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.