Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

Power to meet the needs of today’s and tomorrow’s designs

  • Up to gear 3 HS data rates
  • Up to 16 GB trace depth
  • Up to 4 data lanes

Complete insight into complex designs

  • Track multiple M-PHY busses from the PHY to the application layer
  • Raw Mode 8b/10b data views
  • Infiniium Oscilloscope integration
  • Powerful interface that allows unlimited customization of system views

Powerful triggers

  • N-way if/then/else trigger branching with AND/OR logic
  • Over 50 triggering macros
  • PHY and protocol error triggers
  • Event counters, flags, and timers

Flexible probing

  • U4433A high-Z flying leads (connects to N5426A ZIF tips)
  • U4432A low-Z SMA interface

Description

Deep insight to help you win the race to M-PHY 

The MIPI™ M-PHY standards are the backbone of next-generation mobile computing designs. Because these designs are replacing desktop PCs in many applications,
these architectures are much faster and more complex than in the past.

Mobile designers are adding multiple high-speed busses into their designs to manage multiple high-resolution cameras, high-speed peripherals, advanced graphics adapters, and massive memory buffers. This increasing demand for bandwidth has driven the expansion of the M-PHY specification to include four-lane, 6.0-Gbs options. The U4431A offers up to 16 GB of analysis memory on each lane, allowing designers to capture tens of seconds of system traffic, even at these high speeds.

In addition, the Keysight U4431A offers “Raw Mode,” a feature that lets designers see the time-correlated 8b/10b data that underlies each protocol. These states can be displayed as a waveform or listing, providing insight into how a packet is formed at the physical layer.

This visibility extends throughout the M-PHY protocol stack, allowing error detection from the physical layer to the link and from the transport layers to the high-level application layer. These views allow engineers to unravel data as it travels throughout the entire transmission process.

The U4431A also offers powerful tools to isolate and unravel specific events on the bus. Real-time triggers allow the detection of errors at each layer of the protocol, filters focus analytic tools on specific types of traffic, and traffic overviews and measurement markers help designers understand traffic from entire bursts to nanosecond-resolution detail.

The modular AXIe blade form of the U4431A allows users to analyze multiple M-PHY busses simultaneously. These M-PHY busses can be time-correlated with MIPI D-PHY CSI-2 and DSI-1, PCIe, DDR and HDMI busses—or even generic high-speed logic analyzer modules. Designers can purchase as many lanes and as much memory and protocol support as they need today, and upgrade in the future.

MIPI is a licensed trademark of MIPI, Inc., in the U.S. and other jurisdictions.

Learn more about Protocol Analyzer and Exerciser