Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U4431U MIPI M-PHY Protocol Analyzer

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

You must add options to the base product to obtain a price estimate.
U4431U-412 MIPI M-PHY 2 lanes US$ 4,539
U4431U-414 MIPI M-PHY 4 lanes US$ 9,078
U4431U-512 Per lane license, Gear 2 US$ 17,022
U4431U-514 Per lane license, Gear 3 US$ 34,042
U4431U-612 Bi-directional analysis (Tx and Rx) US$ 45,389
U4431U-613 UniPro Command Line Packet Generator Plus Bi-Directional Analysis US$ 56,737
U4431U-711 MIPI M-PHY UniPro US$ 11,347
U4431U-712 MIPI M-PHY Universal Flash Storage (UFS) plus UniPro US$ 25,532
U4431U-713 MIPI M-PHY Camera Serial Interface (CSI-3) plus UniPro US$ 25,532
U4431U-714 MIPI M-PHY Super Speed Inter-chip (SSIC) US$ 22,695
U4431U-715 MIPI M-PHY Mobile PCIe (M-PCIe) US$ 22,695
U4431U-M04 Increase memory depth to 4 GB US$ 4,539
U4431U-M16 Increase memory depth to 16 GB US$ 11,347

Prices are subject to change without notice.

Related Products & Solutions

  • N5426A N5426A 12GHz InfiniiMax ZIF Tip 

    N5426A 12GHz InfiniiMax ZIF Tip

    N5426A 12GHz InfiniiMax ZIF Tip

  • no image available U4433A Differential Probe, ZIF Flying Leads 

    U4433A Differential Probe, ZIF Flying Leads

    • Measure signals with as little as 100mV differential amplitude
    • Connects to target with N5426A (12 GHz BW InfiniiMax II ZIF tips)
    • Application requires one U4433A per direction (Tx and Rx)
       

  • no image available U4432A SMA cable, MIPI M-PHY Analyzer Probe 

    U4432A SMA cable, MIPI M-PHY Analyzer Probe

    • Single probe connects both Tx and Rx data paths.
    • Support for 4 differential M-PHY channels
    • Supports up to HS Gear 3 data rates (6 Gbps)
       

  • M9505A AXIe 5 slot Chassis M9505A AXIe 5-Slot Chassis 

    M9505A AXIe 5-Slot Chassis

    M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

  • M9502A AXIe 2 slot chassis M9502A AXIe 2-Slot Chassis 

    M9502A AXIe 2-Slot Chassis

    M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.

  • no image available U4431A MIPI M-PHY Protocol Analyzer 

    U4431A MIPI M-PHY Protocol Analyzer

    • View single or multiple MIPI M-PHY busses in one interface
    • Deep memory to capture long periods of system traffic
    • Powerful triggers to isolate errors and detailed traffic conditions