Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9082A LTE TDD Measurement Application

Product Status: Obsolete
This product is no longer available

Related Products & Solutions

  • N9082A LTE TDD N9082A LTE TDD Measurement Application [Discontinued] 

    N9082A LTE TDD Measurement Application [Discontinued]

    • LTE TDD per 3GPP Release 9 standard
    • Downlink (OFDMA) & uplink (SC-FDMA)
    • Transport layer channel decoding for uplink/downlink
    • Transmit RF & analog baseband measurements with BBIQ hardware

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels