Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9073A W-CDMA/HSPA+ Measurement Application

Sold By:

Typically Configured Price US$ 18,427

Typical Configuration

M9073A W-CDMA/HSPA+ Measurement Application

  • M9073A-1TP W-CDMA measurement application, transportable perpetual license
  • M9073A-2TP HSDPA / HSUPA measurement application, transportable perpetual license
  • M9073A-3TP HSPA+ measurement application, transportable perpetual license

Typically Configured Price US$ 18,427

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

M9073A-1TP W-CDMA measurement application, transportable perpetual license US$ 9,073
M9073A-2TP HSDPA / HSUPA measurement application, transportable perpetual license US$ 6,988
M9073A-3TP HSPA+ measurement application, transportable perpetual license US$ 2,366
M9073A-MEU Minor enhancement update US$ 550
M9073A-XTP W-CDMA single acquisition combined measurement application, transportable perpetual, license US$ 2,258

Prices are subject to change without notice.

Related Products & Solutions

  • N9073A HSPA+ 64QAM code domain power quad view image N9073A W-CDMA/HSPA+ Measurement Application 

    N9073A W-CDMA/HSPA+ Measurement Application

    • W-CDMA/HSPA/HSPA+ per 3GPP release 99 to 8
    • Uplink/downlink RF transmitter measurements
    • Transmit analog baseband measurements with BBIQ hardware
    • 1-button measurements with pass/fail per the standard

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels