Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9079A TD-SCDMA/HSPA Measurement Application

Sold By:

Typically Configured Price Rs 1,075,260

Typical Configuration

M9079A TD-SCDMA/HSPA Measurement Application

  • M9079A-1TP TD-SCDMA measurement application, transportable perpetual license
  • M9079A-2TP HSPA measurement application, transportable perpetual license

Typically Configured Price Rs 1,075,260

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Configure

M9079A-1TP TD-SCDMA measurement application, transportable perpetual license
M9079A-2TP HSPA measurement application, transportable perpetual license
M9079A-MEU
Minor enhancement update 

Minor enhancement update

M9079A-MEU
  • Latest enhancements to the TD-SCDMA/HSPA X-Series measurement application for modular vector signal analyzers

Contact Keysight for option pricing.

Related Products & Solutions

  • N9079A TD-SCDMA ACP measurement image N9079A TD-SCDMA/HSPA Measurement Application 

    N9079A TD-SCDMA/HSPA Measurement Application

    • TD-SCDMA/TD-HSDPA/HSUPA/8PSK per 3GPP release 99 to 8
    • Uplink/downlink RF tx measurements; analog baseband measurements with BBIQ hardware
    • 1-button measurements with pass/fail per the standard

  • 89600 VSA Software 

    89600 VSA Software

    • Comprehensive demodulation & vector signal analysis
    • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
    • Cellular, wireless connectivity, aerospace, defense, general-purpose

  • no image available M9393A PXIe Performance Vector Signal Analyzer: 50 GHz 

    M9393A PXIe Performance Vector Signal Analyzer: 50 GHz

    • 9 kHz to 8.4, 14, 18, or 27 GHz
    • Frequency extension to 50 GHz (min frequency 3.6 GHz) w/ Option FRX
    • 40 MHz (standard), 100 MHz, or 160 MHz analysis bandwidth, and optional wideband IF output w/ Option WB1
    • Up to 4 time-synchronous channels

  • no image available M9391A PXIe Vector Signal Analyzer: 6 GHz 

    M9391A PXIe Vector Signal Analyzer: 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 40 MHz (standard), 100, or 160 MHz analysis bandwidth
    • Support for up to 8 time-synchronous, phase-coherent channels