Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 1,033


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


FieldFox is the industry's first and only handheld cable and antenna analyzer with a built-in calibration capability that allows you to calibrate the analyzer without carrying a calibration kit (cal kit) into the field. QuickCal eliminates the need to carry a cal kit and provides worry-free accuracy.

FieldFox's QuickCal supports measurements such as insertion loss/gain, 1-port cable loss, return loss, distance-to-fault and S11. QuickCal does not require a specific cal kit and is a very simple calibration. An optional load can be used during the QuickCal calibration process to obtain higher accuracy.

Mechanical calibration is standard on FieldFox analyzers. QuickCal is optional.

The QuickCal option can be added as a product upgrade.