Here’s the page we think you wanted. See search results instead:


Contact an Expert


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Accelerate simulation speed using distributed parallel computation capabilities
  • Flexible resource utilization with either local or distributed simulation modes
  • W1712 enables up to 8 concurrent instances of the built-in SystemVue dataflow simulator (W1461), the standalone SystemVue engine (W1711), and add-on libraries


SystemVue ESL Design SoftwareThe W1712EP/ET SystemVue Distributed Computing 8-pack accelerates and manages multiple parameterized sweep simulations across high-performance distributed compute environments. It provides a comprehensive set of job creation, allocation and submission capabilities, and returns results to SystemVue as a single dataset. The W1712 works with the IBM Platform LSF and Univa Grid Engine distributed computing software to make sure jobs are automatically allocated to the right resources for maximum application performance and efficiency. Communications system architects, verification engineers, and baseband designers use the W1712 to accelerate architecture studies and verification suites, while reducing costs and accelerating time-to-results.

Accelerate Simulation Speed

With the stackable distributed computing 8-pack license policy, simulation speed can be accelerated by the size of the compute farm of your IT infrastructure – from 8x, 16x, 24x, 32x to a theoretical maximum number of processors for parallel simulation efficiency. Theoretically, the parallel simulation speed is proportional to the number of processors used at the same time. However, in practice, simulation speed depends on the simulation efficiency which is tightly related to various environmental factors such as, amount of network traffic and bandwidth, performance of load sharing utility, sequencing algorithm of job submission and allocation.

To maximize simulation efficiency, SystemVue provides a "SimManager" job management module that ensures efficient communication between the SystemVue engine and the load sharing utility Platform LSF.

W1712 Simulation Speed Up

Figure 1. Simulation speed up with multiple processors using parallel simulation.

Flexible Resource Utilization

The SystemVue Distributed Computing 8-pack provides flexible operation modes, ensuring that different types of resources (local or remote) are allocated to the simulation jobs, including user productivity and resource utilization. These modes are:

  • None (local simulation, using SystemVue’s internal simulation engine)
  • Local Parallel (local, but using a mixture of SystemVue’s internal simulation engine and additional W1711 SystemVue Engine licenses)
  • IBM Platform LSF and Univa Grid Engine (remote)

"Local parallel" mode utilizes your local computing processing resources and executes the simulation in parallel with the assigned multiple event processors. "Platform LSF" mode uses the remote resources located in your cluster computing environments or computing server farm. You can easily switch these modes in the SystemVue graphical user interface (GUI) which enables more flexibility to perform complex simulation tasks depending on your company’s IT resources.

SystemVue standalone simulation engine

The SystemVue standalone simulation engine is the core of the distributed simulation feature that enables a pure parallel simulation, without any dependency between the processors executing its own jobs and processing tasks. For example, once you start a 10-point simulation sweep, the W1712EP/ET (distributed computing 8-pack) initiates 8 parallel simulation jobs, queueing the remaining 2 points, and allocates these jobs into available hardware resources of the cluster automatically. Each SystemVue engine runs independently until its job is completed. After all processes have terminated, SystemVue gathers the results and combines them into a single data set for analysis.

Key Application

In digital communications systems, bit error rate (BER) simulation and measurement tasks are far too costly and very time consuming as many parameters need to be changed during execution. Typically, BER simulation and measurement requires hours or even days of engineering time. If the task is for compliance testing to verify a system to a standard specification, it could even take weeks.

Simulated BER versus Eb/N0 Curves in AWGN Channel

Figure 2. Simulated BER vs. Eb/N0 curves in AWGN channel (Eb/N0 sweep from -6 dB to 36 dB with 2 dB step with receiver processing algorithm - feed forward AGC, differential correlation frame synchronization, correlation frequency synchronization, phase estimation, DD-PLL frequency tracking, no FEC)

With the rich set of SystemVue wireless application library products (LTE/A, WLAN and Radar) and the custom C++ model building feature, you can easily reduce your communications PHY system design and verification time in half.

Application Examples

  • BER vs. Eb/No waterfall curves for Coded QPSK System
  • 3GPP LTE/A Throughput vs. SNR measurement
  • IEEE 802.11ac High Speed Wireless LAN BER simulation
  • Radar probability of detection sweep with waterfall curves
  • Flexible OFDM design
  • SERDES and others

Why Purchase the SystemVue Distributed Computing 8-Pack?

Grid managers accelerate workload processing and intelligently schedule and guarantee the completion of workloads across a distributed, shared IT environment. With the W1712EP/ET, SystemVue can better serve enterprise clients who are turning to high performance technical computing to accelerate time-to-results, improve infrastructure utilization and reduce operating costs.

Requirements and Recommended Configuration

The W1712EP/ET SystemVue Distributed Computing 8-pack requires a core SystemVue platform (e.g. The W1461BP SystemVue Communications Architect). If the primary SystemVue environment is nodelocked, then at least one additional W1711 SystemVue Engine floating license is required. Also, any add-on libraries such as the W1905 Radar library must also be floating license.

How do I evaluate the W1712 SystemVue Distributed Computing 8-pack?

Request an evaluation of SystemVue:


The W1712 SystemVue Distributed Computing 8-pack can be added to any SystemVue environment or bundle listed below, and is only available in a floating license configuration. People who purchase the W1712 may also consider additional floating simulator licenses (W1711EP/ET, optional).