Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • Provides control of up to four CalPod calibration refresh modules
  • Can control up to 48 CalPod calibration refresh modules (requires additional accessories)

Description

The operation of the CalPods is via firmware on the PNA, and the CalPod controller provides the control signals for operation of the CalPod calibration refresh modules. The CalPod controller interfaces with the PNA family of vector network analyzers.