Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U7238B MIPI D-PHY Compliance Test Software

Product Status: Obsolete
This product is no longer available

Key Features & Specifications

Automation & accuracy saves you time

  • Increased accuracy, time-savings and repeatability
  • Advanced debug modes for troubleshooting
  • Automated margin analysis and pass/fail conformance reporting
  • Switching solution for automated multilane testing

Standards Supported

  • MIPI Alliance specification for D-PHY v1.01, section 8 electrical characteristics
  • MIPI Alliance D-PHY compliance test suite v1.10

Requirements

  • Infiniium 4.20 or higher software revision for 9000/90000 Series oscilloscope
  • U7238B-1FP MIPI D-PHY compliance test software (Option 035 on new 9000/90000 Series oscilloscope or N5435A-022 for server-based license)
  • U7238B-1FP and U7238A are similar product licenses. Either license will enable the U7238A and U7238B software applications
  • U7238B-7FP MIPI D-PHY switch matrix software feature – Optional (Option 703 on new 90000 Series oscilloscope or N5435A-703 for server-based license)
  • N2809A PrecisionProbe for oscilloscope probe and cable correction (Option 001 on new oscilloscopes or N5435A-045 for server-based license)

Extensibility

  • Use the N5467A User-Defined Application tool (www.keysight.com/find/uda) to:
  • Create and fully integrate custom tests, configuration variables and connection instructions
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
  • Configure additional external instruments used in your test suite

Description

Keysight’s U7238B MIPI D-PHY compliance test software for Infiniium oscilloscopes enables you with a fast and easy way to validate and debug your embedded D-PHY data links in accordance to the specification and CTS. The D-PHY electrical test software allows you to automatically execute D-PHY electrical checklist tests for CSI-2 and DSI architectures and displays the results in a flexible report format. In addition to the measurement data, the report provides margin analysis that shows how closely your product passed or failed each test.

Used with the automated switching solution, engineers have the ability to:

  • Eliminate reconnections (and errors) -- Simplifies testing by automating tests for each lane of a multilane bus.
  • Maintain accuracy -- Engineers can use Keysight’s unique N2809A PrecisionProbe or N5465A InfiniiSim to compensate switch path losses and skew.
  • Customize testing -- The test application can be extended with remote programming hooks interface and a N5467A user-defined application (N5467A) for device control, equipment control and test customization or scripting.