Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E8267C-520 Frequency Range from 250 kHz to 20 GHz

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

Generate vector modulated signals at microwave frequencies
Selecting Option 520 provides 250 kHz to 20 GHz frequency range for the PSG and enables the generation of benchmark vector modulated signals at microwave carrier frequencies directly from the RF output port. Now, with a standard off-the-shelf signal generator, direct I/Q modulation up to 20 GHz is easily realized. The accommodating frequency range combined with built-in vector and analog modulation address a diverse set of RF and microwave test applications, making the PSG the instrument of choice and a secure investment in both single and multi-use test environments.

Typical applications
Option 520 is required for signal generation applications that call for carrier frequencies at or below 20 GHz. Common uses include test stimulus generation for component and receiver test in point-to-point and point-to-multipoint broadband wireless communications systems, radar and electronic warfare systems, and satellite systems.

How to upgrade
A customer installable upgrade kit does not exist for this option.

 

  • Vector modulation at microwave frequencies
  • 250 kHz to 20 GHz frequency
  • .001 Hz frequency resolution
  • 15 ms frequency switching speed (typical)
  • Phase offset is adjustable in nominal 0.1° increments
  • Industry leading phase noise performance View specifications