Here’s the page we think you wanted. See search results instead:


Contact an Expert

V9081A Bluetooth® Measurement Application

Product Status: Obsolete
This product is no longer available

A replacement for this product is available:

Key Features & Specifications


  • Compliant with Bluetooth Core Specification Version 2.1+ EDR and Low Energy (Bluetooth 4.0)
  • One-button measurements with pass/fail per the standard


  • Transmitter analysis of combined output power (Basic Rate or Low Energy) or EDR relative power and modulation measurements associated with multiple results at a single time
  • Modulation: deviation, initial carrier frequency tolerance (ICFT), carrier frequency drift, EDR frequency stability and EDR modulation accuracy
  • Spectrum measurement: output spectrum bandwidth, adjacent channel power and EDR in-band spurious emissions
  • Multiple result views: RF envelope, demodulation waveform, RF spectrum, numeric display

Other features

  • License key upgradeable
  • Transportable license
  • SCPI remote user interface


The V9081A Bluetooth measurement application is for the E6630A wireless connectivity test set. The measurement application is fully compliant to the Bluetooth Core Specifications, and provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your Bluetooth devices and modules for next-generation manufacturing test.

RF transmitter testing

  • Simplify setups with one-button measurements for different data packet types in a single option with pass/fail limits in accordance with the Bluetooth Core Specification Version 2.1+ EDR and Low Energy (Bluetooth 4.0)
  • Combine multiple results of output power, modulation characteristics, initial carrier frequency tolerance and carrier frequency drift for basic data rates and low energy in a single transmitter measurement. Analyze relative transmitter power, frequency stability/modulation accuracy and differential phase decoding of the EDR signal
  • Perform adjacent channel power for Basic Rate and in-band spurious emissions for EDR signals up to 79 channels (79 MHz) with a proprietary algorithm, pressing a single button