Here’s the page we think you wanted. See search results instead:


Contact an Expert

E6630A Wireless Connectivity Test Set

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Anticipate your wireless device manufacturing test needs

  • Benefit from an architecture that is optimized for lower-cost next generation non-signaling test
  • Be ready for 802.11ac WLAN production test with 80MHz/160MHz bandwidth
  • Add multi-format wireless connectivity standards-based calibration and verification test support as needed for WLAN a/b/g/n/ac, Bluetooth 1.0 to 4.1, multi-satellite GNSS (GPS, Galileo, GLONASS, etc.)

Accelerate test development

  • Ensure seamless transition from NPI to production with proven X-Series analyzer measurements science
  • Simplify signal creation to synchronize, control, and test your wireless device with Signal Studio software
  • Reduce time to volume manufacturing with chipset software to optimize device calibration and verification

Achieve fast and accurate measurements

  • Maximize throughput with modern PXI modular hardware architecture
  • Speed up your test plan with single acquisition, multiple measurements
  • Increase your production yield with superior measurement accuracy

Multiport enables efficient multi-DUT test

  • Make the most effective use of test equipment resources using the Keysight multiport adapter for parallel receiver test and fast sequential transmitter test
  • Leverage the unique port density solution that extends the test plane of each source and analyzer pair to 8 RFIO ports and 4 GNSS outputs
  • Fully compatible with software written for E6630A for seamless integration in manufacturing


The E6630A wireless connectivity test set helps you accelerate manufacturing testing of wireless connectivity devices such as 802.11 a/b/g/n/ac WLAN, Bluetooth®, and multi-satellite GNSS. Its PXI form factor integrates up to two sets of vector signal analyzer and vector signal generator pairs into a single box for accurate non-signaling test that you can rely on in pursuit of your manufacturing goals.

As part of the X-Series platforms, the E6630A uses proven, standards-based measurement applications specifically optimized for high-throughput manufacturing test.

To further reduce your test of cost, the E6618A Multiport Adapter will enable parallel receiver test for maximized manufacturing throughput and minimized footprint.

Related Industries & Technologies