Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typical Configuration  

Typical Configuration

3446SECU Upgrade - enable NISPOM and file security for Truevolt series DMMs

  • EDEL-ONLY-01 License certificate delivery - email only

Configure

Prices for: Nederland

* Prices are subject to change without notice. For pricing or a quote you can also call 0800 0233200.

Description

3446SECU enables NISPOM and file security on Keysight Truevolt Series DMMs.

Features include a front panel command to execute a Memory Sanitize, disables front panel USB write capability to external devices, and disables LXI Web page remote instrument control capability.

  • Option available for the following models: 34460A, 34461A, 34465A, 34470A
  • Order as: 3446SECU
  • Upgrade contents: Receive entitlement certificate, register via Keysight web site, and obtain software keycode to enable the upgrade
  • Adjustments required: No
  • Additional requirements: No
  • Installed by, estimated installation time: Customer, 0.5 hours