Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 1,094

Typical Configuration  

Typical Configuration

34461A Digital multimeter, 6 1/2 digit, 34401A replacement, Truevolt DMM

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • 34461A-120 120-volt ac line selection
  • BV0001B BenchVue Digital Multimeter App
    • BV0001B-1TP Perpetual transportable license BenchVue DMM, Control and Automation


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Display DMM results in ways you never have before

  • Color, graphical display with built-in bar chart, histogram, trend, math, and statistics
  • I/O: USB, LAN/LXI, GPIB (optional)
  • BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your DMM, quickly build automated tests, log measurements and save precious time.

Measure with unquestioned Truevolt confidence

  • 12 measurement functions: DC/AC voltage, DC/AC current, 2- and 4-wire resistance, Diode, Continuity, Frequency, Period, Temperature, capacitance
  • Basic accuracy: 0.0035% DC, 0.06% AC

Move to the next generation 34401A DMM with 100% assurance

  • Industry's only 100% drop-in, SCPI compatible replacement for the Keysight 34401A DMM
  • System capability: 1000 readings/second, 10,000 reading memory


Keysight’s Truevolt 34461A digital multimeter (DMM) is the new replacement for the 34401A DMM. The 34461A offers everything you’ve come to expect from the industry-standard 34401A with new display capabilities, Truevolt measurement performance and the industry’s only solution with 100%, drop-in 34401A compatibility.

Worry about the quality of your design, not the quality of your measurement

  • Patented analog-to-digital converter enables metrology grade architecture
  • Measure your real-world signals, not instrument error: minimized measurement error, digital AC measurements and expanded measurement functionality
  • All specifications tested, compliant and guaranteed according to ISO/IEC 17025

Everything you depend on with the 34401A and more   

  • Industry's only 100% drop-in, SCPI compatible replacement for the 34401A DMM
  • Designed by the same team of engineers as the 34401A

Looking for more measurement accuracy, speed, memory AND data logging and digitizing? Check out the 6½ digit 34465A DMM