Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85309B LO/IF Distribution Unit

Sold By:

Starting From US$ 48,159

Typical Configuration  

Typical Configuration

85309B LO/IF Distribution Unit

  • 85309B-STD 0.3 to18 GHz, one reference channel, one test channel
  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Allows mixers to be located at the antenna under test
  • Allows fundamental mixing to 18 GHz for best sensitivity
  • Provides best rejection of unwanted spurious signals
  • Channel-to-channel isolation of 100 dB

Description

The Keysight 85309B LO/IF distribution unit, together with the 85320A/B mixers, downconvert a microwave signal to an IF signal.

Visit: Antenna Test and RF Subsystems home page

Related Industries & Technologies