Highlights

The Keysight 85309B LO/IF distribution unit used with 85320A/B mixers downconverts a microwave signal to an IF signal.

  • Allows mixers to be located at the antenna under test
  • Allows fundamental mixing to 18 GHz for best sensitivity
  • Provides best rejection of unwanted spurious signals
  • Channel-to-channel isolation of 100 dB
85309B LO / IF distribution unit

Interested in a 85309B?

Want help or have questions?