Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85309B LO/IF Distribution Unit

Sold By:

Configure

Prices for: Costa Rica

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Allows mixers to be located at the antenna under test
  • Allows fundamental mixing to 18 GHz for best sensitivity
  • Provides best rejection of unwanted spurious signals
  • Channel-to-channel isolation of 100 dB

Description

The Keysight 85309B LO/IF distribution unit, together with the 85320A/B mixers, downconvert a microwave signal to an IF signal.

Visit: Antenna Test and RF Subsystems home page

Related Industries & Technologies