Highlights

  • Allows switching of multiple signals without physically changing the connections, which reduces test time and increases throughput
  • Works with the Keysight Infiniium Series compliance application framework where switch support is enabled
  • Reduces cost of test and ensures reliability of the test system with a guaranteed operating life of 5 million cycles (10 million cycles typical)

The Keysight U3020AS26 is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This enables you to perform multiple tests with the same setup, eliminating frequent connects and disconnects. Automate the entire testing process to increase throughput in high-volume production environments.

 U3020A S26 Switching Test Set

Interested in a U3020AS26?

Want help or have questions?