Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U3020AS26 Switching Test Set

Sold By:

Starting From US$ 17,676

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Allows switching of multiple signals without physically changing the connections, reduces test time and increases throughput
  • Supported by the Keysight Infiniium Series compliance application framework where switch support is enabled
  • Guaranteed 5 million cycles operating life (typical 10 million cycles), reduces cost-of-test and ensures reliability of the test system
     

Description

The Keysight U3020AS26 is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This allows multiple tests to be performed with the same setup, eliminating the need for frequent connects and disconnects. An entire testing process can be automated, increasing the throughput in high-volume production environments.