Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5110A Baseband Studio for Waveform Streaming

Product Status: Obsolete
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Virtually unlimited file sizes, limited only by the space available on your hard drive or drive array
  • Up to 40 megasamples/second (MSa/s) data throughput available
  • Up to four markers available to create output signals synchronized with your waveform
  • Waveform streaming controls include start/stop,looping,and an application programming interface (API) for full automation
  • Simple creation and formatting of I/Q data on your PC using Keysight ADS, MATLAB or other system design tools
     

Description

The N5110A Baseband Studio for waveform streaming enables you to stream your own I/Q waveform data file from your PC hard drive through the E4438C ESG or E8267C PSG in real time - freeing you from the memory limitation internal to your existing baseband signal source. With virtually unlimited memory, up to hours of unique signal can be played back through the signal generator from your PC hard drive or drive array. With this tool, long signal scenarios emulating the actual environment of the receiver can be used to develop and verify your design - eliminating much of the need for expensive field testing or custom simulator development.

There are several option configurations to tailor a streaming solution to your application.

Note: Baseband Studio for waveform streaming requires a PC equipped with the Keysight Baseband Studio PCI Card.