Typically Configured Price CA$ 110,940
Typical Configuration
N4952A Error Detector Remote Head
- R-51B-001-C Return to Keysight Warranty - 1 year
- N4952A-E32 32Gb/s Error Detector Remote Head
Typically Configured Price CA$ 110,940
Prices for: Canada (English)
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
Features
- Available for 4 to 17 Gb/s or 5 to 32 Gb/s configurations
- Full data rate error detection
- PRBS and user definable pattern, common telecom/datacom test patterns
- Remote head allows placement of signal very close to DUT
Compatibility
- N4960A Serial BERT 32 and 17 Gb/s
Description
The N4952A is an affordable and compact error detector remote head available in 4 to 17 Gb/s and 5 to 32 Gb/s configurations. Compatible with the N4960A Serial BERT controller, it is the perfect solution to test up to 32 Gb/s per channel for 100 Gigabit Ethernet applications and other high-data rate devices. The N4952A error detector supports PRBS or user patterns and operates up to 32 Gb/s in a single band with no gaps or missing data rates. The remote head allows the test equipment to be located very close to the device under test, eliminating the need for long cables that degrade signal quality.
Applications:
- 25 Gb/s and 28 Gb/s for 100 Gigabit Ethernet (100GBase)
- InfiniBand EDR and FDR
- High-speed SerDes testing
- 16G and 32G Fibre Channel (16GFC)
- CFP, SFP, SFP+, XFP
- Backplanes CEI