Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Related Software Products

  • N4980A Multi-Instrument BERT software for multi-channel testing N4980A Multi-Instrument BERT Software 

    N4980A Multi-Instrument BERT Software

    • Single or multi-channel BER measurements
    • BERT scan (bathtub) and jitter tolerance testing
    • Create user patterns and pattern sequences

Related Products & Solutions

  • no image available N4952A Error Detector Remote Head 32 and 17 Gb/s 

    N4952A Error Detector Remote Head 32 and 17 Gb/s

    • Available for 4 to 17 Gb/s or 5 to 32 Gb/s configurations
    • Full data rate error detection
    • PRBS and user definable pattern, common telecom/datacom test patterns
    • Remote head allows placement of signal very close to DUT

  • no image available N4951B Pattern Generator Remote Head 32 and 17 Gb/s 

    N4951B Pattern Generator Remote Head 32 and 17 Gb/s

    • Available for 4 to 17 Gb/s or 5 to 32 Gb/s configurations
    • Full data rate pattern generation
    • Up to 3 Vp-p single-ended output for directly driving laser modulators
    • 5-tap de-emphasis option available

  • N4960A Serial BERT system for testing up to 32 Gb/s. N4960A Serial BERT 32 and 17 Gb/s 

    N4960A Serial BERT 32 and 17 Gb/s

    • Complete, affordable, compact 32 Gb/s serial BERT
    • Integrated analysis software
    • Programmable patterns, large library of common stress patterns

  • N4965A Multi-Channel BERT for multi-channel testing N4965A Multi-Channel BERT 12.5 Gb/s [Discontinued] 

    N4965A Multi-Channel BERT 12.5 Gb/s [Discontinued]

    • Multiple channels of pattern generation and error detection
    • Swept aggressor channel delay for crosstalk characterization
    • BER bathtub and jitter tolerance testing

  • N4965A Multi-Channel BERT for multi-channel testing N4955A 12.5 Gb/s Pattern Generator Remote Head [Discontinued] 

    N4955A 12.5 Gb/s Pattern Generator Remote Head [Discontinued]

    • 1 to 12.5 Gb/s Pattern Generator remote head
    • Integrated two-tap or four-tap de-emphasis signal conditioning
    • Remote head allows placement of signal very close to DUT

  • N4965A Multi-Channel BERT for multi-channel testing N4956A 12.5 Gb/s Error Detector Remote Head [Discontinued] 

    N4956A 12.5 Gb/s Error Detector Remote Head [Discontinued]

    • 1 to 12.5 Gb/s Error Detector remote head
    • Programmable detector input parameters
    • BER bathtub and jitter tolerance testing with N4980A
    • Remote head allows placement of signal very close to DUT

  • N4962A Serial BERT 12.5 Gb/s for testing in production and manufacturing N4962A Serial BERT 12.5 Gb/s 

    N4962A Serial BERT 12.5 Gb/s

    • Compact 0.5 to 12.5 Gb/s serial BERT
    • Easy setup using the N4980A multi-instrument BERT software
    • Selectable pattern length, mark space density ratio, and digital error injection

  • J-BERT N4903B high-performance serial BERT N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued] 

    N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued]

    • Data rates 150Mb/s to 7Gb/s or to 12.5Gb/s pattern generator and error detector
    • >0.5UI calibrated, compliant and integrated jitter injection
    • Built-in clock data recovery
    • 2 adjustable data outputs with independent PRBS

  • N4877A N4877A Clock Data Recovery & Demultiplexer [Discontinued] 

    N4877A Clock Data Recovery & Demultiplexer [Discontinued]

    • Recovers clock and demultiplexes data 1:2
    • 32G version and 16.5G version available
    • Tolerates small input signals
       

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more