Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5394A Soft Touch Connectorless Probe-Single-ended, with 40-pin Cable Connectors

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Signal Access

  • 34 channels: 32 single-ended data, 2 single-ended clock

Probe Performance

  • < 0.7 pF equivalent load capacitance
  • > 2.5 Gb/s maximum data rate
  • Measure signals with as little as 500 mV p-p signal amplitude

Connectivity

  • Requires up-front design of original soft touch connectorless footprint on PC board (no connector on the target board)
  • Micro spring-pin technology provides reliable contact to signal pads even when probing uneven or contaminated board surfaces
  • Top-side retention module eliminates need to access back of the board

Compatible With:

  • Logic analyzers with 40-pin cable connectors Logic Analyzer Cable Connectors
  • All board surfaces, including lead free
  • Original soft touch connectorless footprint

Description

The Keysight E5394A soft touch connectorless probe provides a convenient, reliable means of probing your target system without the need for a connector. The probe has a very small footprint making it easy to use in designs that are tight on space. Because this probe uses Keysight’s soft touch connectorless technology there is no need for special plating or preparation of the probe site. This probe can be used with any Keysight logic analyzer with a 40-pin cable connector.