Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

W8624EP MBP Silicon Model Extraction Package

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

Model Builder ProgramThe W8624EP MBP Silicon Model Extraction Package consists of the following seven most popular model extraction modules:

  • CMOS: PSP, BSIMSOI, HiSIM2, HiSIM_HV
  • BJT: HICUM, VBIC, MEXTRAM

The W8624EP provides the necessary tools to:

  • Enable model simulation, parameter extraction and model generation
  • Support the latest model versions
  • Run existing automated extraction flow (task tree)
  • Use Equation Viewer for real-time model debugging

Return to Model Builder Program (MBP).