Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

M9252A DigRF Host Adapter

Product Status: Retiré du marché | Support disponible
Ce produit n’est plus disponible

Aucun remplacement pour ce produit.

Produits associés et solutions

  • no image available DigRF Protocol Test Products 

    DigRF Protocol Test Products

    null

  • Agilent N5344A DigRF Analyzer Module N5344A DigRF Analyzer Module for DigRF v4 [Arrêté] 

    N5344A DigRF Analyzer Module for DigRF v4 [Arrêté]

    Transparently monitors DigRF V4 bus activity; integrate and troubleshoot devices incorporating the DigRF digital serial bus across a wide variety of over the air standards.

  • no image available M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz 

    M9381A PXIe Vector Signal Generator: 1 MHz to 3 GHz or 6 GHz

    • 1 MHz to 3 GHz or 6 GHz
    • 10 µs frequency and amplitude switching speed
    • RF modulation bandwidth up to 160 MHz
    • Better than ± 0.4 dB absolute amplitude accuracy
    • 5-slot PXIe

  • M9036A PXIe Embedded Controller M9036A PXIe Embedded Controller 

    M9036A PXIe Embedded Controller

    • Intel i5-520E 2.4 GHz processor
    • 160 GB solid state drive
    • 4 GB with up to 8 GB RAM Memory

  • no image available PXI Products 

    PXI Products

    • Get you to first PXI based measurement insight faster with the industry’s most accurate measurement science
    • Tackle your toughest RF/MW and Digital test and measurement challenges
    • Leverage from proven measurement algorithms

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available Protocol Analyzers + Exercisers 

    Protocol Analyzers + Exercisers

    Protocol analyzer and exerciser test solutions for PCI / PCI-X, PCI Express, HDMI, SATA/SAS, DigRF, MIPI. View product info, datasheets and more