Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Remote access and control of GPIB, USB and RS-232 instruments via LAN in one-box solution
  • Faster GPIB transfer rate of up to 1.2 MB/s
  • Supports 1000BASE-T (1 Gigabit)/100BASE-TX/10BASE-T LAN/Ethernet connection
  • Password-protected web interface for configuration
  • Built-in LCD display and Web browser for easy setup and use
  • Power switch for hard reset

Description

The E5810B is the next generation of the E5810A and provides a gateway between networked-equipped computer systems (using LAN) and GPIB, USB and RS-232 instruments in one-box connectivity solution. With this gateway, multiple users can share the instruments from different locations via a LAN (1000BASE-T(1Gigabit)/100BASE-TX/10BASE-T)

To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite.

Automate and perform data analysis on your test system easily with Keysight VEE Pro.