Here’s the page we think you wanted. See search results instead:


Contact an Expert

B1525A (B1500A-A25, B1500AU-025) High Voltage Semiconductor Pulse Generator Unit (HV-SPGU)

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Key specifications

  • High voltage output up to ±40 V applicable for non-volatile memory evaluations
  • Frequency range 0.1 Hz to 33 MHz
  • High accurate voltage forcing with 0.4 mV resolution
  • Two channels per modules

Advanced capabilities

  • Two-level and three-level pulse capability is supported by each channel
  • Flexible arbitrary waveform generation with 10 ns resolution is supported by ALWG (arbitrary linear waveform generation) function
  • Min 5 µs voltage monitoring capability


The B1525A High Voltage Semiconductor Pulse Generator Unit (HV-SPGU) is specifically designed to meet the challenges posed by advanced non-volatile memory (NVM) testing needs.
With a ±40 V output capability, an arbitrary linear waveform generation (ALWG) function, and a built-in tri-state feature each supported independently on both channels, the dual-channel HV-SPGU provides unmatched performance that can improve write/erase cycle times by a factor of fifteen or more over that of previous solutions. Simplifies the creation of complicated waveforms via the ALWG feature and provides a means of easily sequencing these waveforms over hundreds of thousands of cycles without having to do any programming.

If you are looking for more pulse solutions, refer to the followings, too.

You can learn more about B1500A applications here.