Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

J3915A Keysight NetMetrix WanProbes

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight NetMetrix WanProbe offering for WAN monitoring includes the J3915A V-Series WanProbe. All probes are media-specific and attach directly to the WAN link, not between the DSU/CSU and router. This configuration provides visibility into the quality of line service received from the service provider, which is not available after the DSU/CSU.

Keysight NetMetrix WanProbes support the most common methods of encapsulation including RFC 1490 for Frame Relay and the Cisco and Wellfleet proprietary methods. In addition to specific WAN MIBs, these probes implement MIB-2, Keysight proprietary, and RMON2 MIBs. The probes also support the collection of statistics by Frame Relay PVC. With available options, these WanProbes can provide monitoring of one, two, or three WAN interfaces simultaneously.

J3915A NetMetrix V-Series WanProbe

  • The Keysight J3915A V-Series WanProbe monitors HDLC, SDLC, PPP, or Frame Relay. This V-Series WanProbe may connect to V.24 (RS-232), V.11 (the electrical part of X.21), V.35, V.36 and RS-449 and EIA-530 circuits.
  • The Keysight J3915A V-Series WanProbe comes with V-Series, 10 BaseT AUI, 10/100 BaseT Ethernet telemetry port, 25-pin RS232 connection, and a 1 year warranty. Installation manual and Rack Mount Kit are also included with product. Cables are not included. Probe uses Y-cables to connect to network. You must use Keysight supplied cables for connecting to a V-Series network. One interface and one memory option must be chosen.
  • The Keysight J3915A V-Series WanProbe comes with V-Series, 10 BaseT AUI, 10/100 BaseT Ethernet telemetry port, 25-pin RS232 connection, and a 1 year warranty. Installation manual and Rack Mount Kit are also included with product. Cables are not included. Probe uses Y-cables to connect to network. You must use Keysight supplied cables for connecting to a V-Series network. One interface and one memory option must be chosen.