Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9094AK Windows Operating System and PC Processor/Drive Upgrade

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

N9094AK-PC5 Single core 64-bit performance processor, 4GB RAM, removable SSD for N9000A only US$ 3,417
N9094AK-PC6 Quad core 64-bit high performance processor, 16 GB RAM US$ 4,783
N9094AK-PC7 Dual core 64-bit high performance processor, 8 GB RAM US$ 3,657
N9094AK-SSD Solid state drive, removable US$ 1,772
N9094AK-W7X Operating system, Windows embedded standard 7 US$ 0

Prices are subject to change without notice.

Related Products & Solutions

  • no image available N9030A PXA Signal Analyzer, 3 Hz to 50 GHz 

    N9030A PXA Signal Analyzer, 3 Hz to 50 GHz

    • Up to 50 GHz, 325 GHz and beyond with external mixer
    • High performance: aerospace, defense, commercial communications & more
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz 

    N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

    • Up to 26.5 GHz
    • High performance mid-range: R&D and manufacturing
    • Up to 160 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications
    • Upgradable real-time spectrum analyzer capabilities

  • no image available N9010A EXA Signal Analyzer, 10 Hz to 44 GHz 

    N9010A EXA Signal Analyzer, 10 Hz to 44 GHz

    • Up to 44 GHz (325 GHz with external mixer)
    • Mid-performance: general-purpose
    • Up to 40 MHz analysis bandwidth
    • Industry's broadest offering of measurement applications