Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- N2814A Ultra High Performance Cable, 65 GHz
N2814A Ultra High Performance Cable, 65 GHz
Provides excellent flexibility with high quality measurements to match the performance of 90000 Q-series oscilloscope
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- 65 GHz (typical)
- 1.85 mm male connectors
- 0.6 m total cable length
The N2814A provides a cable that matches the performance of the 90000 Q-Series oscilloscope up to 63 GHz. It is a critical companion to 33 GHz to 63 GHz PrecisionProbe Advanced (N2807A) measurements. It provides excellent flexibility with high quality measurements.
Interested in a N2814A?
Featured Resources for N2814A Ultra High Performance Cable, 65 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility