Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DSOX4USBSQ USB 2.0 Signal Quality Test Option for InfiniiVision 4000 X-Series Oscilloscopes

Sold By:

Starting From US$ 1,022

Typical Configuration  

Typical Configuration

DSOX4USBSQ USB 2.0 signal quality analysis for 4000 X-series oscilloscopes

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Software Products

  • no image available DSOX4USBFL Low- and Full-speed USB 2.0 Triggering and Analysis for the InfiniiVision 4000 X-Series Oscilloscope 

    DSOX4USBFL Low- and Full-speed USB 2.0 Triggering and Analysis for the InfiniiVision 4000 X-Series Oscilloscope

    • Triggers on and analyzes low-/full-speed USB 2.0 serial busses
    • Uses a hardware-based decoding architecture
    • Triggers on various USB packet types
    • Dual-bus decoding with time-interleaved protocol lister display

  • no image available DSOX4USBH Hi-speed USB 2.0 Triggering and Analysis for the InfiniiVision 4000 X-Series Oscilloscopes 

    DSOX4USBH Hi-speed USB 2.0 Triggering and Analysis for the InfiniiVision 4000 X-Series Oscilloscopes

    • Triggers on and analyzes hi-speed USB 2.0 serial busses
    • Uses a hardware-based decoding architecture
    • Triggers on various USB packet types
    • Dual-bus decoding with time-interleaved protocol lister display

Related Products & Solutions

  • U1880A E2646B Signal Quality Inrush Droop/Drop (SQuIDD) for Low/Full Speed Testing 

    E2646B Signal Quality Inrush Droop/Drop (SQuIDD) for Low/Full Speed Testing

    • Full-speed signal quality testing
    • Low-speed signal quality testing
    • Inrush current testing
    • Host and Hub droop/drop testing (also requires the E2649-66405 Droop/Drop test fixture)

  • N2751A InfiniiMode 3.5 GHz Active Differential Probe N2751A InfiniiMode 3.5 GHz Active Differential Probe 

    N2751A InfiniiMode 3.5 GHz Active Differential Probe

    • 3.5 GHz
    • InfiniiMode – differential, single-ended, common mode measurement with a single probe
    • Quick action scope control

  • N2750A InfiniiMode 1.5 GHz Active Differential Probe N2750A InfiniiMode 1.5 GHz Active Differential Probe 

    N2750A InfiniiMode 1.5 GHz Active Differential Probe

    • 1.5 GHz
    • InfiniiMode – differential, single-ended, common mode measurement with a single probe
    • Quick action scope control

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX4APPBNDL Application bundle for InfiniiVision 4000 X-Series oscilloscopes 

    DSOX4APPBNDL Application bundle for InfiniiVision 4000 X-Series oscilloscopes

    • Bundle application
    • Enables 16 software apps
    • For 4000 X-Series oscilloscopes