Here’s the page we think you wanted. See search results instead:


Contact an Expert

J7263A OmniBER XM Chassis

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.


The Keysight J7263A is a four slot chassis capable of housing up to four OmniBER XM modules. The chassis provides a small, flexible platform that can be either mounted in a standard 19" rack or stacked on a bench top.

A complete test system remotely accessible via Ethernet, can be created with multiple chassis and modules and a system controller. Multiple users can access the system, each controlling their own set of modules within the chassis.

The chassis has a height of only two standard units (2U), enabling a high test-port count in a small space.