Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- N2824A 100 mΩ Resistor Tips
N2824A 100 mΩ Resistor Tips
Use with N2820A and N2821A high-sensitivity current probes for 50 μA to 2.2 A of measurable range
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Use with N2820A and N2821A high-sensitivity current probes for 50 μA to 2.2 A of measurable range.
Highlights
• 100 mΩ resistor tip
• 500 mW power rating
• ± 1% tolerance
• 20 ppm/°C temperature coefficient
• For use with N2820A/N2821A high-sensitivity current probes
For use with Keysight’s N2820A and N2821A high-sensitivity current probes, the N2824A 100 mΩ tip provides 50 μA to 2.2A of measurable range.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility