Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Eritrea

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Supports Analog RF and Digital Protocol parts of NFC, EMVTM and ISO test specifications
  • Platform supports R&D, pre-conformance and conformance testing
  • Fully qualified by NFC Forum certification program
  • Qualified for EMV Level 1 test including PICC/Mobile and PCD
  • Software-upgradeable, integrated, automated, extensible test platform
  • Available with automatic positions robots for accurate antenna location
  • Easy-to-use test manager for execution and results analysis

Description

The T3111S RIDER NFC Conformance Test System is the Keysight solution for RF Analog and Digital Protocol testing of NFC, EMV and ISO devices. The Test System is based on the Keysight T1141A NFC Test Set and it is complemented by the Keysight's or FIME's robots for accurate and repeatability RF testing. Selected 3rd party positioning robots can also be supported.

Keysight T3111S is qualified by EMVCo for EMV Level 1 Digital Protocol test. Keysight partner FIME offers complementary qualified EMV Level 1 RF test cases, also supported with T3111S Test Set.

Automated test suites support:

  • EMV Level 1 PICC /Mobile Digital Protocol
  • EMV Level 1 PCD Digital Protocol
  • EMV Level 1 PICC /Mobile Analog RF*
  • EMV Level 1 PCD Analog RF*
  • NFC Forum Digital Protocol
  • NFC Forum Analog RF
  • NFC Forum LLCP and SNEP
  • ISO/IEC standards including 14443, 18092,15693 and 18000-3 Mode 1

Powerful test management features include sample-management, PICS/PIXIT information, test case mapping table generation, result and verdict analysis, test reports generation. The system’s intuitive Windows-based user interface is compatible Word, Excel and other Microsoft applications.

The T3111S RIDER NFC Conformance Test System is an officially validated test platform for the NFC Forum Certification program. It is also recognized for EMV Level 1 Card and Terminal type approvals.

EMV is a registered trademark in the U.S. and other countries and an unregistered trademark elsewhere. The EMV trademark is owned by EMVCo.

(*) EMV Analog RF configurations provided by Keysight´s partner, FIME.

Related Industries & Technologies